Catalog navigation
CAD model selection
Part Number
M2012SA2W30
Series
M20
Poles
1 - SPDT
2 - DPDT/SP3T
3 - 3PDT
4 - 4PDT/DP3T
Circuits
2 - ON/NONE/ON
3 - ON/OFF/ON
5 - ON/NONE/(ON)
8 - (ON)/OFF/(ON)
9 - ON/OFF/(ON)
Toggle Type
Small Toggles
Locking Lever
Toggle Options
S - .413" (10.5mm) Bat
S2 - .200" (5.08mm) Bat
S3 - .256" (6.5mm) Bat
E - .450" (11.4mm) Flatted
E2 - .256" (6.5mm) Flatted
Bushing Options
A2 - .280" (7.1mm) Smooth with Keyway
S2 - .350" (8.9mm) Smooth with Keyway
A1 - .280" (7.1mm) Threaded with Keyway
S1 - .350" (8.9mm) Threaded with Keyway
Contact Materials & Ratings
W - Silver; Rated 6A @ 125V AC & 3A @ 250V AC
G - Gold; Rated 0.4VA max @ 28V AC/DC max
A - Gold over Silver; Rated 6A @ 125V AC & 0.4VA max @ 28V AC/DC max
Terminals
30 - .150" (3.81mm) Right Angle PC (1-3 Pole)
32 - Right Angle PCB (1 Pole & 0.4VA Rating Only
40 - .150" (3.81mm) Vertical PC (1-4 Pole)
45 - .100" (2.54mm) Vertical PC (1-4 Pole)
Optional Caps
w/o Cap
B - For S Bat Toggle
C - Conical Cap for S Bat Toggle
Cap Colors
N/A
Characteristics
Download pdf
Disclaimer
Not recommended for new design
Download CAD models
Previews