Catalog navigation
CAD model selection
Part No.
M2012TJA01-FA-1A
Series
M20
Poles
1 - SPDT
2 - DPDT/SP3T
Circuits
2 - ON/NONE/ON
3 - ON/OFF/ON
5 - ON/NONE/(ON)
8 - (ON)/OFF/(ON)
9 - ON/OFF/(ON)
Mounting Frames
TJ - Snap-in Frame
Contact Materials & Ratings
W - Silver; Rated 6A @ 125V AC & 3A @ 250V AC
G - Gold; Rated 0.4VA max @ 28V AC/DC max
A - Gold over Silver; Rated 6A @ 125V AC & 0.4VA max @ 28V AC/DC max
Terminals
01 - Solder Lug
02 - Quick Connect
03 - .250" (6.35mm) Straight PC
05 - .425" (10.8mm)
06 - .750" (19.05mm) Wirewrap
07 - .964" (24.5mm) Wirewrap
08 - 1.062" (27.0) Wirewrap
Rockers & Paddles
F - .450" (11.43mm) Wide Rocker
G - .450" (11.43mm) Wide Paddle
S - .453" (11.5mm) False Illuminated Rocker in black only
Rocker & Paddle Colors
A - Black
B - White
C - Red
E - Yellow
F - Green
G - Blue
H - Gray
Optional Bezels
Without Bezel
1 - Bezel without LED
2 - Bezel with 1 Round LED
3 - Bezel with 2 Round LEDs
4 - Bezel with 2 Rectang. LEDs
Bezel Colors
A - Black
B - White
C - Red
E - Yellow
F - Green
G - Blue
H - Gray
Top LED
N/A
Bottom LED
N/A
Characteristics
Download pdf
Disclaimer
Not recommended for new design
Download CAD models
Previews