Catalog navigation
CAD model selection
Part No.
MBN15SB1G01-DC
Series
MBN
Poles
1 - SPDT
2 - DPDT
Circuits
2 - ON/ON
5 - ON/(ON)
Plunger Types
S - Plunger for Screw-on Caps
Bushings
B1 - .472" (12.0mm) Threaded with Keyway
B3 - .472" (12.0mm) Threaded w/Splashproof
Contact Materials & Ratings
W - Silver Rated 3A @ 125V AC & 2A @ 250V AC
G - Gold Rated 0.4VA max @ 28V AC/DC max
Terminals
01 - Solder Lug
03 - .250" (6.35mm) Straight PC
Caps
B - .315" (8.0mm) Dia. (US Only)
C - .394" (10.0mm) Dia. (US Only)
D - .520" (13.2mm) Dia.
E - .748" (19.0mm) Dia.
Cap Colors
A - Black
B - White
C - Red
E - Yellow
F - Green
G - Blue
Characteristics
Download pdf
Download CAD models
Previews