Catalog navigation
Selezione modello CAD
Part No.
M2B15AA5W03
Series
M2B
Poles & Circuits
15 - SPDT/ON/(ON)
25 - DPDT/ON/(ON)
Plungers
A - .282" (7.16mm) Long
B - .307" (7.8mm) Long
Bushing
A5 - .250" (6.35mm) Double Flatted
Contact Materials & Ratings
W - Silver; Rated 1A @ 125V AC & 1A @ 30V DC
G - Gold; Rated 0.4VA maximum @ 28V AC/DC maximum
A - Gold over Silver; Rated 1A @ 125V AC & 0.4VA max @ 28V AC/DC max
PC Terminals
03 - Straight
13 - Straight with .460" (11.7mm) Bracket
30 - .150" (3.81mm) Right Angle
40 - .150" (3.81mm) Vertical
Snap-on Caps
w/o Cap
F - .201" (5.1mm) Diameter
H - .295" (7.5mm) Diameter
Cap Colors
N/A
Characteristics
Download pdf
Download modelli CAD
Anteprime