User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
M2T12SA5W03
HELP_VARIABLE
Part No.
M2T12SA5W03
Series
M2T
Poles
  • 1 - SPDT
  • 2 - DPDT
Circuits
  • 2 - ON/NONE/ON
  • 3 - ON/OFF/ON
  • 5 - ON/NONE/(ON)
  • 8 - (ON)/OFF/(ON)
  • 9 - ON/OFF/(ON)
Actuators
  • S - .500" (12.7mm) Bat Lever
  • S4 - .300" (7.62mm) Bat Lever
Bushing
A5 - .250" (6.35mm) Double Flatted
Contact Materials & Ratings
  • W - Silver; Rated 6A @ 125V AC & 3A @ 250V AC
  • G - Gold; Rated 0.4VA max @ 28V AC/DC max
  • A - Gold over Silver; Rated 6A @ 125V AC @ 0.4VA max @ 28V AC/DC max
PC Terminals
  • 03 - Straight
  • 05 - .390" (9.9mm) Extended PC
  • 06 - .728" (18.5mm) Extended PC
  • 07 - .945" (24.0mm) Extended PC
Characteristics
Download pdf
Embedded Preview + Generation
Please wait until the preview is generated.