User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
M2112LCW01
HELP_VARIABLE
Part No.
M2112LCW01
Series
M21
Poles
  • 1 - SPDT
  • 2 - DPDT
Circuits
  • 2 - ON/NONE/ON
  • 3 - ON/OFF/ON
LED Circuits & Actuator Types
  • L - Isolated (Toggle)
  • T - Synchronous (Toggle)
  • R - Isolated (Rocker)
  • N - Synchronous (Rocker)
  • P - Isolated (Paddle)
  • J - Synchronous (Paddle)
LED Colors
  • C - Red (Single Color)
  • E - Yellow (Single Color)
  • F - Green (Single Color)
  • CF - Red/Green (Bicolor)
Contact Materials & Ratings
  • W - Silver; Rated 6A @ 125V AC
  • G - Gold; Rated 0.4VA max @ 28V AC/DC max
Terminals & Mounting Types
  • 01 - Solder Lug with Threaded Bushing
  • 02 - Quick Connect with Threaded Bushing
  • 03 - Straight PC with Threaded Bushing
Optional Bezel & Colors
  • N/A
Characteristics
Download pdf
Embedded Preview + Generation
Please wait until the preview is generated.