User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
M2012WBW01
HELP_VARIABLE
Part Number
M2012WBW01
Series
M
Poles
  • 1 - SPST
  • 2 - DPST
Circuits
  • 2 - ON/NONE/ON
  • 3 - ON/OFF/ON
  • 8 - (ON)/OFF/(ON)
Bushing Options
Toggle with Large Bushing
Toggle Type
WB - .787” (20.0mm) Bat with Large .472” (12.0mm) Threaded Bushing with D Flat
Contact Material & Ratings
  • W - Silver; Rated 6A @ 125V AC & 3A @ 250V AC
  • G - Gold; Rated 0.4VA max @ 28V AC/DC max
Terminals
01 - Solder Lug
Characteristics
Download pdf
Embedded Preview + Generation