User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
M2011SS1W01
HELP_VARIABLE
Part Number
M2011SS1W01
Series
M20
Poles
  • 1 - SPST/SPDT
  • 2 - DPST/DPDT/SP3T
  • 3 - 3PDT
  • 4 - 4PDT/DP3T
Circuits
  • 1 - ON/NONE/OFF
  • 2 - ON/NONE/ON
  • 3 - ON/OFF/ON
  • 5 - ON/NONE/(ON)
  • 8 - (ON)/OFF/(ON)
  • 9 - ON/OFF/(ON)
  • 4 - ON/ON/ON
  • 6 - (ON)/ON/(ON)
  • 7 - ON/ON/(ON)
Toggle Type
  • Small Toggles
  • Large Toggles
  • Locking Levers
Toggle Options
  • S - .413" (10.5mm) Bat
  • S2 - .200" (5.08mm) Bat
  • S3 - .256" (6.5mm) Bat
  • E - .450" (11.4mm) Flatted
  • E2 - .256" (6.5mm) Flatted
  • E4 - .840" (21.3mm) Flatted
  • Q - .550" (14.0mm) Cone
  • Q2 - .640" (16.26mm) Cone
  • Q4 - .840" (21.3mm) Cone
  • C - .571" (14.5mm) Color Tipped Cone
  • D - .840" (21.3mm) Color Tipped Cone
  • K1 - .370" (9.4mm) Paddle
  • K2 - .559" (14.2mm) Paddle
Bushing Options
  • S1 - .350" (8.9mm) Threaded with Keyway
  • S2 - .350" (8.9mm) Smooth with Keyway
  • A1 - .280" (7.1mm) Threaded with Keyway
  • A2 - .280" (7.1mm) Smooth with Keyway
  • D1 - .350" (8.9mm) Threaded with D Flat
  • D4 - 6mm .350" (8.9mm) Threaded with D Flat
  • D3 - .350" (8.9mm) Threaded Splashproof with D Flat
  • S4 - 6mm .350" (8.9mm) Threaded with Keyway
  • D8 - 6mm .350" (8.9mm) Threaded Splashproof with D Flat
Contact Materials & Ratings
  • W - Silver; Rated 6A @ 125V AC & 3A @ 250V AC
  • G - Gold; Rated 0.4VA max @ 28V AC/DC max
  • A - Gold over Silver; Rated 6A @ 125V AC & 0.4VA max @ 28V AC/DC max
Terminals
  • 01 - Solder Lug
  • 02 - Quick Connect
  • 03 - .250" (6.35mm) Straight PC
  • 05 - .425" (10.8mm) Wirewrap
  • 06 - .750" (19.05mm) Wirewrap
  • 07 - .964" (24.5mm) Wirewrap
  • 08 - 1.062" (27.0mm) Wirewrap
Optional Caps
  • w/o Cap
  • B - For S Bat Toggle
  • C - Conical Cap for S Bat Toggle
Cap Colors
  • N/A
Characteristics
Download pdf
Embedded Preview + Generation
Please wait until the preview is generated.