User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
JS0104AP4
HELP_VARIABLE
Part No.
JS0104AP4
Series
JS
Mounting
  • 01 - Through-hole for Slide Actuator
  • 03 - Through-hole for Piano Actuator
No. Of Positions
  • 04 - 4 Positions
  • 08 - 8 Positions
Actuator
A - Extended Slide for 01 Mounting Code
Contact Material & Rating
P4 - Gold Rated 25mA @ 24V DC
Packaging
S - Stick-Tube
Characteristics
Download pdf
Embedded Preview + Generation
Please wait until the preview is generated.