User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
M2T12TXW13-DA
HELP_VARIABLE
Part No.
M2T12TXW13-DA
Series
M2T
Poles
  • 1 - SPDT
  • 2 - DPDT
Circuits
  • 2 - ON/NONE/ON
  • 3 - ON/OFF/ON
  • 5 - ON/NONE/(ON)
  • 8 - (ON)/OFF/(ON)
  • 9 - ON/OFF/(ON)
Mounting Frame
TX - For Actuators with Straight or Angle PC Mount
Contact Materials & Ratings
  • W - Silver; Rated 6A @ 125V AC & 3A @ 250V AC
  • G - Gold; Rated 0.4VA max. @ 28V AC/DC max.
  • A - Gold over Silver; Rated 6A @ 125V AC @ 0.4VA max. @ 28V AC/DC max.
PC Terminals
  • 13 - Straight with .460" (11.7mm) Bracket
  • 30 - .150" (3.81mm) Right Angle
  • 41 - .150" (3.81mm) Vertical
Rockers/Paddles
  • D - .365" (9.27mm) Wide Rocker
  • E - .365" (9.27mm) Wide Paddle
  • F - .450" (11.43mm) Wide Rocker
  • G - .450" (11.43mm) Wide Paddle
Rockers/Paddles Colors
  • A - Black
  • B - White
  • C - Red
  • E - Yellow
  • F - Green
  • G - Blue
  • H - Gray
Characteristics
Download pdf
Embedded Preview + Generation
Please wait until the preview is generated.