User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
UB15SKW035C-CB
HELP_VARIABLE
Part Number
UB15SKW035C-CB
Series
UB
Poles
  • 1 - SPDT
  • 2 - DPDT
Circuits
  • 5 - ON/(ON)
  • 6 - ON/ON
Mounting Types
  • SK - Square (PCB Mounting)
  • RK - Rectangular (PCB Mounting)
  • KK - Square (Snap-in Mounting)
  • NK - Rectangular (Snap-in Mounting)
  • NBK - Rectangular with Side Barriers (Snap-in Mounting)
Contacts & Ratings
  • W - Silver; Rated 5A @ 125/250V AC
  • G - Gold; Rated 0.4VA max. @ 28V AC/DC max.
Terminals
03 - Straight PC
LEDS
  • 5C - Red (Bright LED)
  • 5D - Amber (Bright LED)
  • 5F - Green (Bright LED)
  • 6B - White (Super Bright LED)
  • 6F - Green (Super Bright LED)
  • 6G - Blue (Super Bright LED)
Cap Types & Colors
  • CB - Red/White (Full Face Illuminated Cap: Lens/Diffuser Colors)
  • CC - Red/Red (Full Face Illuminated Cap: Lens/Diffuser Colors)
  • CJ - Red/Clear (Full Face Illuminated Cap: Lens/Diffuser Colors)
  • JB - Clear Lens/White Diffuser (Full Face Illuminated Cap)
  • JC - Clear/Red (Full Face Illuminated Cap: Lens/Diffuser Colors)
  • JJ - Clear/Clear (Full Face Illuminated Cap: Lens/Diffuser Colors)
  • AB - Black with White Window (Spot Illuminated Cap)
Characteristics
Download pdf
Embedded Preview + Generation
Please wait until the preview is generated.