User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
MB2511S4W01BA
HELP_VARIABLE
Part No.
MB2511S4W01BA
Series
MB25
Poles & Circuits
  • 11 - SPDT/ON/(ON)
  • 21 - DPDT/ON/(ON)
Bushing
S4 - .315" (8.0mm) Threaded with Keyway
Contact Materials & Ratings
  • W - Silver Rated 3A @ 125V AC
  • G - Gold Rated 0.4VA max @ 28V AC/DC max
Terminals
  • 01 - Solder Lug
  • 03 - .250" (6.35mm) Straight PC
Caps
  • B - .315" (8.0mm) Diameter
  • C - .394" (10.0mm) Diameter
Cap Colors
  • A - Black
  • B - White
  • C - Red
  • E - Yellow
  • F - Green
  • G - Blue
Characteristics
Download pdf
Embedded Preview + Generation