User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
MB2411E1W01
HELP_VARIABLE
Part No.
MB2411E1W01
Series
MB24
Poles & Circuits
  • 11 - SPDT/ON/(ON)
  • 61 - DPDT/ON/(ON)
Bushings
  • E1 - .285" (7.24mm) Threaded with D Flat
  • E2 - .285" (7.24mm) Smooth with D Flat
  • A1 - .280" (7.1mm) Threaded with Keyway
  • A2 - .280" (7.1mm) Smooth with Keyway
  • S1 - .350" (8.9mm) Threaded with Keyway
  • S2 - .350" (8.9mm) Smooth with Keyway
Contact Materials & Ratings
  • W - Silver Rated 3A @ 125V AC
  • G - Gold Rated 0.4VA max @ 28V AC/DC max
  • A - Gold over Silver Rated 3A @ 125V AC & 0.4VA max @ 28V AC/DC max
Terminals
  • 01 - Solder Lug
  • 03 - .250" (6.35mm) Straight PC
  • 05 - .425" (10.8mm) Wirewrap
  • 06 - .750" (19.05mm) Wirewrap
  • 07 - .964" (24.5mm) Wirewrap
Caps
  • w/o Cap
  • F - .201" (5.1mm) Diameter
  • H - .295" (7.5mm) Diameter
Cap Colors
  • N/A
Characteristics
Download pdf
Embedded Preview + Generation
Please wait until the preview is generated.