User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
MB2011SS1W01-BA
HELP_VARIABLE
Part No.
MB2011SS1W01-BA
Series
MB2000
Poles & Circuits
  • 2011 - SPDT/ON/(ON)
  • 2065 - SPDT/ON/ON
  • 2061 - DPDT/ON/(ON)
  • 2085 - DPDT/ON/ON
  • 2181 - 4PDT/ON/(ON)
  • 2185 - 4PDT/ON/ON
Plunger Types
  • S - Plunger for Screw-on Caps
  • L - Plunger for Snap-on Caps
Bushings
  • S1 - .335" (8.5mm) Threaded with Keyway
  • S2 - .335" (8.5mm) Smooth with Keyway
  • S4 - .335" (8.5mm) Metric Threaded with Keyway
  • D1 - .335" (8.5mm) Threaded with D-Flat
  • D3 - .335" (8.5mm) Threaded Splashproof without Keyway
Contact Materials & Ratings
  • W - Silver Rated 6A @ 125V AC & 3A @ 250V AC
  • G - Gold Rated 0.4VA max @ 28V AC/DC max
  • A - Gold over Silver Rated 6A @ 125V AC & 0.4VA max @ 28V AC/DC max
Terminals
  • 01 - Solder Lug
  • 02 - Quick Connect
  • 03 - .250" (6.35mm) Straight PC
  • 05 - .425" (10.8mm) Wirewrap
  • 06 - .750" (19.05mm) Wirewrap
  • 07 - .964" (24.5mm) Wirewrap
  • 08 - 1.062" (27.0mm) Wirewrap
Caps
  • B - .315" (8.0mm) Dia.
  • C - .394" (10.0mm) Dia.
Cap Colors
  • A - Black
  • B - White
  • C - Red
  • E - Yellow
  • F - Green
  • G - Blue
  • H - Gray
Characteristics
Download pdf
Embedded Preview + Generation
Please wait until the preview is generated.