User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
LB15SKW01-05-BJ
Part Number
LB15SKW01-05-BJ
Series
LB
Poles
  • 1 - SPDT
  • 2 - DPDT
Circuits
  • 5 - ON/(ON)
  • 6 - ON/ON
Shapes
  • S - Square
  • C - Round
  • R - Rectangular
Housing
  • K - Black
  • G - Gray
Contacts & Terminals
  • W01 - Silver; Rated 3A @ 125/250V AC; Solder Lug/Quick Connect Terminals
  • G01 - Gold; Rated 0.4VA @ 28V AC/DC; Solder Lug/Quick Connect Terminals
Lamps
  • 05 - 5-volt (Incandescent Lamp used with Solid Cap)
  • 12 - 12-volt (Incandescent Lamp used with Solid Cap)
  • 01 - 110-volt (Neon used w/ Insert Cap)
  • 05 - 5-volt (Incandescent used w/ Insert Cap)
  • 12 - 12-volt (Incandescent used w/ Insert Cap)
  • 5C - Red (Bright LED used with LED Cap)
  • 5D - Amber (Bright LED used with LED Cap)
  • 5F - Green (Bright LED used with LED Cap)
  • 6B - White (Super Bright LED used with LED Cap)
  • 6F - Green (Super Bright LED used with LED Cap)
  • 6G - Blue (Super Bright LED used with LED Cap)
  • 1C - Red Single Color (LED in Spot Illuminated Cap)
  • 1D - Amber Single Color (LED in Spot Illuminated Cap)
  • 1F - Green Single Color (LED in Spot Illuminated Cap)
  • CF - Red/Green Bicolor (LED in Spot Illuminated Cap)
Resistor
  • N/A
Cap Types & Colors
  • BJ - White/Clear (Solid Cap: Lens/Filter Colors)
  • CJ - Red/Clear (Solid Cap: Lens/Filter Colors)
  • EJ - Yellow/Clear (Solid Cap: Lens/Filter Colors)
  • FJ - Green/Clear (Solid Cap: Lens/Filter Colors)
  • GJ - Blue/Clear (Solid Cap: Lens/Filter Colors)
Characteristics
Download pdf
Embedded Preview + Generation