User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
KB15SKW01-05-BB
Part No.
KB15SKW01-05-BB
Series
KB
Poles
  • 1 - SPDT
  • 2 - DPDT
Circuits
  • 5 - ON/(ON)
  • 6 - ON/ON
Shapes
  • S - Square (Bushing Mounting)
  • C - Round (Bushing Mounting)
  • R - Rectangular (Bushing Mounting)
  • K - Square (Snap-in Mounting)
  • M - Round (Snap-in Mounting)
  • N - Rectangular (Snap-in Mounting)
Housing
K - Black only
Contacts & Terminals
  • W01 - Silver Contacts and Solder Lug Terminals 1A @ 125/250V AC
  • G01 - Gold Contacts and Solder Lug Terminals 0.4VA @ 28V AC
Barrier Type
  • No Barrier
  • With Barrier
Lamps
  • 05 - 5-volt (Incandescent Lamp used with Solid Cap)
  • 12 - 12-volt (Incandescent Lamp used with Solid Cap)
  • 05 - 5-volt (Incandescent used with Insert Cap)
  • 12 - 12-volt (Incandescent used with Insert Cap)
  • 01 - 110-volt (Neon used with Insert Cap)
  • 5C - Red (Bright LED used with Cap for LED)
  • 5D - Amber (Bright LED used with Cap for LED)
  • 5F - Green (Bright LED used with Cap for LED)
  • 6B - White (Super Bright LED used with Cap for LED)
  • 6F - Green (Super Bright LED used with Cap for LED)
  • 6G - Blue (Super Bright LED used with Cap for LED)
Resistor
  • N/A
Cap Types & Colors
  • BB - White/White (Solid Cap: Lens/Filter Colors)
  • CB - Red/White (Solid Cap: Lens/Filter Colors)
  • CC - Red/Red (Solid Cap: Lens/Filter Colors)
  • EB - Yellow/White (Solid Cap: Lens/Filter Colors)
  • FB - Green/White (Solid Cap: Lens/Filter Colors)
  • FF - Green/Green (Solid Cap: Lens/Filter Colors)
  • GB - Blue/White (Solid Cap: Lens/Filter Colors)
  • GG - Blue/Blue (Solid Cap: Lens/Filter Colors)
Characteristics
Download pdf
Embedded Preview + Generation