User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
EB2011-BA
Part No.
EB2011-BA
Series
EB
Poles & Circuits
  • 11 - SPDT/ON/(ON)
  • 65 - SPDT/ON/ON
  • 61 - DPDT/ON/(ON)
  • 85 - DPDT/ON/ON
Contacts & Ratings & Terminals
  • Silver Contacts; Solder Lug Terminals 3A @ 125V AC
  • G - Gold Contacts; Solder Lug Terminals 0.4VA max @ 28V AC/DC max
  • P - Silver Contacts; Straight PC Terminals; 3A @ 125V AC
  • PG - Gold Contacts; Straight PC Terminals 0.4VA max @ 28V AC/DC max
Caps
  • B - .315" (8.0mm) Dia.
  • C - .394" (10.0mm) Dia.
Cap Colors
  • A - Black
  • B - White
  • C - Red
  • E - Yellow
  • F - Green
  • G - Blue
  • H - Gray
Characteristics
Download pdf
Embedded Preview + Generation