User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
SK12AAW01
HELP_VARIABLE
Part No.
SK12AAW01
Series
SK
Poles
1 - SPDT
Circuits & Key-Removable Positions
  • 2A - ON/NONE/ON/ Positions 1 and 3
  • 2B - ON/NONE/ON/ Position 1
  • 3D - ON/OFF/ON/ Positions 1, 2, 3
  • 3E - ON/OFF/ON/ Position 2
Lock Mechanisms
  • A - Low Security
  • D - Medium Security
Contact Material
W - Silver Rated 3A @ 125V AC
Terminals
01 - Solder Lug
Characteristics
Download pdf
Embedded Preview + Generation
Please wait until the preview is generated.